IESNA:LM-63-2002
[TEST]P952905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-840-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33153
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4590.6 5186.7 5780.5 6283 6666.7 6899.6 7070.9 7249.1 7418.1 7612.2
7849.7 8105.5 8423 8770.2 9204.1 9823 10677.2 11832.9 13358.5 15311.2
17839.5 20870.2 23679.4 25310.1 24999.5 22606 18170.7 13182.6 8459.5 6013.5
4149.8 2601.4 1448 315.2 0 0 0
4590.6 5097.7 5636.7 6075.2 6401.8 6616.4 6764.9 6927.1 7098.3 7274.2
7495.7 7760.7 8069 8411.6 8822.7 9361.7 10085.7 11042.6 12266.8 13968.3
16186 18314.6 19358.3 18999.7 17741.3 15631 12305.6 8327.1 4497 2656.2
1464 655.5 253.5 32 0 0 0
4590.6 5045.1 5463.1 5769.1 5999.8 6139.1 6237.3 6365.2 6477.1 6584.5
6735.2 6936.2 7173.7 7402.1 7646.5 7945.7 8297.4 8719.9 9238.4 9756.8
9914.4 9393.7 8075.9 6529.7 4807.6 3336.8 2357 1701.5 1194.5 858.7
580.1 347.2 194.1 86.8 16 0 0
4590.6 4914.9 5225.6 5453.9 5586.4 5654.9 5702.9 5723.4 5709.7 5657.2
5579.6 5538.4 5492.8 5383.1 5143.3 4800.7 4444.5 4104.2 3811.8 3613.1
3512.6 3421.3 3295.7 3083.3 2921.1 2795.5 2407.2 1950.4 1288.1 902.1
644.1 447.6 296.9 127.9 18.3 0 0
4590.6 4784.8 5008.6 5177.6 5268.9 5291.8 5239.3 5097.7 4869.3 4572.4
4252.6 3994.5 3825.5 3722.7 3640.5 3519.5 3345.9 3179.2 3049 2980.5
2980.5 2998.8 3003.3 2985.1 2850.3 2553.4 2238.2 2028.1 1708.4 1372.6
995.8 653.2 356.3 139.3 9.1 0 0
4590.6 4679.7 4787 4910.4 4999.4 4990.3 4869.3 4634 4348.5 4081.3
3859.8 3702.2 3610.8 3542.3 3462.4 3339.1 3165.5 2955.4 2749.8 2587.7
2500.9 2512.3 2583.1 2631 2612.8 2532.8 2359.3 2078.3 1765.5 1470.8
1194.5 938.7 682.9 397.4 171.3 0 0
4590.6 4538.1 4572.4 4659.1 4755.1 4800.7 4729.9 4574.6 4401.1 4245.8
4088.2 3910 3725 3544.6 3368.7 3183.8 2980.5 2765.8 2562.5 2395.8
2247.4 2121.7 2014.4 1945.9 1925.3 1918.5 1881.9 1799.7 1658.1 1459.4
1126 772 427.1 226.1 82.2 0 0
4590.6 4444.5 4360 4378.2 4517.5 4695.7 4835 4846.4 4748.2 4592.9
4412.5 4197.8 3948.9 3686.2 3437.3 3199.7 2973.6 2754.4 2558 2404.9
2293 2219.9 2160.6 2087.5 1975.6 1799.7 1617 1484.5 1365.8 1233.3
1059.7 819.9 527.6 306 100.5 0 0
4590.6 4332.5 4136.1 4106.4 4243.5 4588.3 4958.3 5131.9 5079.4 4883
4647.7 4407.9 4154.4 3873.5 3592.6 3318.5 3060.4 2822.9 2615.1 2455.2
2334.1 2249.6 2215.4 2192.5 2142.3 2032.7 1900.2 1749.5 1596.4 1418.3
1201.3 936.4 689.7 433.9 141.6 0 0
4590.6 4225.2 3930.6 3784.4 3855.2 4202.4 4711.7 5120.5 5218.7 5047.4
4761.9 4487.9 4234.3 3969.4 3706.8 3444.1 3183.8 2930.2 2708.7 2539.7
2398.1 2304.5 2235.9 2206.2 2162.8 2082.9 1968.7 1840.8 1701.5 1546.2
1331.5 1057.4 776.5 427.1 132.5 4.6 0
4590.6 4129.3 3805 3613.1 3640.5 3951.1 4421.6 4832.7 5063.4 4999.4
4759.6 4487.9 4234.3 3983.1 3736.5 3489.8 3234 2982.8 2763.5 2578.5
2420.9 2313.6 2233.6 2185.7 2135.4 2044.1 1909.3 1763.2 1617 1445.7
1233.3 954.7 694.3 370 100.5 0 0
4590.6 4111 3725 3457.8 3407.6 3613.1 3980.8 4401.1 4679.7 4707.1
4558.7 4328 4099.6 3887.2 3677.1 3451 3213.4 2973.6 2752.1 2562.5
2400.4 2283.9 2183.4 2092 1982.4 1820.3 1594.2 1331.5 1084.9 881.6
680.6 454.5 276.4 139.3 11.4 0 0
4590.6 3999.1 3524.1 3149.5 2964.5 2973.6 3090.1 3247.7 3373.3 3439.5
3439.5 3357.3 3252.3 3140.4 3017 2886.8 2758.9 2619.6 2452.9 2281.6
2117.2 1929.9 1735.8 1566.8 1395.5 1164.8 936.4 769.7 637.2 507
372.3 230.7 107.3 29.7 0 0 0
4590.6 3916.9 3371 2916.5 2635.6 2514.6 2475.7 2471.2 2457.5 2436.9
2393.5 2311.3 2213.1 2096.6 1959.6 1847.7 1738 1653.5 1598.7 1575.9
1546.2 1482.2 1379.5 1249.3 1094 931.8 781.1 648.6 523 408.8
292.3 164.4 70.8 11.4 0 0 0
4590.6 3875.8 3268.3 2772.6 2446.1 2283.9 2199.4 2126.3 2044.1 1952.7
1870.5 1804.3 1728.9 1667.2 1594.2 1521.1 1443.4 1342.9 1231 1137.4
1041.5 954.7 879.3 819.9 753.7 671.5 580.1 488.8 390.5 299.2
203.3 127.9 61.7 2.3 0 0 0
4590.6 3841.5 3206.6 2697.3 2354.7 2172 2060.1 1952.7 1850 1747.2
1649 1564.5 1484.5 1404.6 1331.5 1260.7 1185.3 1107.7 1034.6 957
883.9 819.9 762.8 701.2 628.1 564.1 491 408.8 315.2 233
169 100.5 34.3 0 0 0 0
4590.6 3873.5 3227.1 2708.7 2338.7 2124 1980.1 1870.5 1776.9 1685.5
1594.2 1507.4 1418.3 1338.4 1265.3 1192.2 1116.8 1034.6 952.4 867.9
794.8 733.1 680.6 634.9 589.2 539 470.5 395.1 328.9 271.8
210.1 143.9 52.5 0 0 0 0
4590.6 3891.8 3250 2724.7 2329.6 2069.2 1916.2 1818 1731.2 1639.8
1553 1466.3 1388.6 1315.5 1247 1173.9 1100.8 1018.6 936.4 854.2
781.1 728.6 685.2 648.6 605.2 545.9 465.9 399.7 349.4 296.9
233 155.3 61.7 18.3 0 0 0
4590.6 3891.8 3275.1 2745.2 2322.7 2025.8 1863.7 1770 1683.2 1596.4
1500.5 1418.3 1347.5 1269.8 1194.5 1119.1 1041.5 963.8 886.2 813.1
753.7 714.9 678.3 639.5 580.1 497.9 397.4 349.4 299.2 244.4
178.1 93.6 38.8 9.1 0 0 0
4590.6 3969.4 3373.3 2841.2 2379.8 2035 1852.2 1754 1667.2 1594.2
1509.7 1429.7 1352.1 1276.7 1199 1123.7 1046 970.7 899.9 835.9
783.4 742.3 701.2 650.9 577.8 461.3 347.2 299.2 251.2 198.7
141.6 82.2 43.4 18.3 4.6 0 0
4590.6 4015.1 3439.5 2907.4 2430.1 2066.9 1863.7 1756.3 1671.8 1594.2
1514.2 1436.6 1361.2 1285.8 1212.7 1139.7 1064.3 991.2 922.7 861
808.5 765.1 719.4 662.3 582.4 461.3 342.6 294.6 244.4 194.1
134.7 79.9 45.7 22.8 11.4 0 0
4590.6 4033.4 3482.9 2964.5 2475.7 2124 1872.8 1767.7 1674.1 1607.9
1532.5 1457.1 1384 1311 1240.2 1171.6 1098.6 1025.5 957 888.4
833.6 787.9 740 687.5 589.2 468.2 363.1 317.5 264.9 212.4
150.7 91.4 54.8 34.3 20.6 9.1 0
4590.6 4161.3 3681.6 3186 2695 2263.3 1959.6 1790.6 1699.2 1626.1
1559.9 1491.4 1422.9 1354.3 1283.5 1212.7 1141.9 1068.9 1002.6 938.7
881.6 829.1 776.5 717.1 644.1 550.4 433.9 370 315.2 260.4
198.7 125.6 77.7 50.2 36.5 18.3 0
4590.6 4257.2 3862.1 3421.3 2950.8 2503.1 2128.6 1847.7 1708.4 1626.1
1559.9 1493.7 1427.4 1358.9 1290.4 1217.3 1139.7 1068.9 1000.3 936.4
883.9 829.1 772 708 637.2 559.6 470.5 395.1 340.3 285.5
228.4 164.4 84.5 50.2 32 16 0
4590.6 4348.5 4072.2 3722.7 3332.2 2902.8 2482.6 2078.3 1772.3 1642.1
1564.5 1493.7 1427.4 1358.9 1285.8 1215 1139.7 1064.3 991.2 913.6
840.5 772 708 648.6 598.4 539 465.9 388.3 315.2 258.1
207.8 155.3 86.8 38.8 20.6 6.9 0
4590.6 4494.7 4362.2 4159 3830.1 3453.2 3076.4 2692.7 2194.8 1795.1
1605.6 1516.5 1443.4 1372.6 1304.1 1233.3 1160.2 1087.1 1011.8 931.8
856.5 781.1 712.6 648.6 587 523 454.5 388.3 315.2 239.8
185 130.2 82.2 43.4 20.6 9.1 0
4590.6 4645.4 4672.8 4645.4 4487.9 4241.2 3948.9 3624.5 3208.9 2672.2
2117.2 1706.1 1509.7 1420.6 1354.3 1290.4 1221.9 1162.5 1105.4 1036.9
968.4 883.9 799.4 721.7 660 600.7 660 692 523 418
276.4 203.3 116.5 57.1 27.4 13.7 0
4590.6 4793.9 4992.6 5154.8 5218.7 5168.5 5006.3 4793.9 4595.2 4357.7
3994.5 3501.2 2923.4 2334.1 1856.8 1603.3 1530.2 1475.4 1379.5 1292.7
1226.5 1167.1 1082.6 1020.9 1075.7 1116.8 941 714.9 433.9 324.3
242.1 175.9 118.8 68.5 34.3 11.4 0
4590.6 4944.6 5316.9 5664.1 5922.1 6070.6 6079.7 5995.2 5915.3 5890.2
5874.2 5805.7 5670.9 5501.9 5287.2 5038.3 4725.4 4426.2 4321.1 4714
5565.9 6376.6 6497.7 5632.1 3974 2354.7 1390.9 874.7 605.2 443.1
335.7 242.1 164.4 93.6 36.5 9.1 0
4590.6 5090.8 5613.8 6132.3 6566.2 6844.8 6977.3 7023 7068.7 7148.6
7271.9 7431.8 7623.6 7799.5 7975.4 8107.8 8317.9 8694.8 9398.2 10549.3
12043 13662.3 15242.7 16457.8 16599.4 15459.7 13271.7 10368.9 7239.9 4524.4
2628.8 1564.5 890.7 335.7 102.8 4.6 0
4590.6 5143.3 5748.6 6349.2 6847.1 7176 7340.4 7411.2 7477.5 7568.8
7694.4 7845.2 8041.6 8240.3 8455 8747.3 9167.6 9779.6 10684.1 11937.9
13602.9 15800 18796.5 22514.6 24912.7 24332.6 22553.5 20105.1 17462.7 14954.9
12390.1 9560.4 6543.4 3846.1 1559.9 392.8 0
4590.6 5182.2 5839.9 6525.1 7068.7 7424.9 7600.8 7653.3 7680.7 7694.4
7728.7 7774.4 7833.8 7858.9 7938.8 8117 8429.9 8927.7 9734 10919.3
12515.7 14742.5 18093 23017.1 29565 31647.9 29967 27973.2 25766.9 23469.3
20080 15690.4 10935.3 6657.6 2628.8 840.5 0
4590.6 5268.9 6045.5 6838 7493.5 7890.9 8005.1 7934.3 7765.2 7520.9
7251.4 6993.3 6737.5 6500 6383.5 6522.8 7130.3 8208.3 9512.4 10734.3
11892.2 13242 15087.4 17748.2 22843.5 28946.1 27701.4 24743.7 22802.4 21473.2
19579.8 16841.4 13157.5 9158.4 3581.1 589.2 0
4590.6 5314.6 6257.9 7121.2 7810.9 8146.7 8139.8 7849.7 7390.7 6906.5
6447.4 6063.7 5766.8 5593.3 5764.6 6616.4 8066.7 9839 11709.5 13680.5
15836.5 17889.8 19849.3 22121.8 25481.4 29770.6 30604.2 28393.4 25913.1 23371.1
20351.8 16297.9 11497.1 5565.9 2178.8 244.4 0
4590.6 5385.4 6303.6 7212.5 7916 8254 8110.1 7598.5 6952.2 6433.7
5972.4 5604.7 5342 5282.6 5778.3 7091.5 9041.9 11492.6 14514.2 18186.7
22213.2 26353.9 30492.3 34212.8 38440.2 42327.4 43311.8 41532.6 38141.1 33616.7
27667.1 19474.8 12639.1 6988.7 3371 390.5 0
4590.6 5390 6315 7212.5 7893.1 8194.6 8048.4 7550.6 6908.8 6333.2
5871.9 5511 5273.5 5307.8 5997.5 7546 9779.6 12707.6 16428.1 20662.4
24979 29204.2 33454.5 37835 42788.8 46390.5 46593.7 43752.6 38801.1 32250.9
25403.8 18869.5 12330.8 7173.7 2843.4 358.6 0
4590.6 5390 6292.1 7157.7 7781.2 8066.7 8032.5 7710.4 7214.8 6671.3
6187.1 5826.2 5577.3 5556.7 6100.3 7461.5 9457.6 11844.3 14632.9 17725.3
20815.4 23919.2 26902 29898.5 34004.9 38029.1 39104.9 37101.9 33696.6 29263.6
24314.4 18846.7 14194.4 8452.7 3208.9 283.2 0
4590.6 5328.3 6168.8 6956.7 7527.7 7820.1 7913.7 7861.2 7644.2 7317.6
6954.5 6605 6303.6 6141.4 6292.1 7029.8 8370.5 10099.4 11942.5 13650.8
15299.8 16747.8 18113.6 20022.9 23654.3 27301.7 26831.2 23734.2 20874.8 18346.5
15190.2 11414.9 7657.9 3725 1046 127.9 0
4590.6 5326 6077.4 6769.5 7269.6 7548.3 7708.1 7810.9 7863.5 7879.4
7852 7774.4 7678.5 7573.4 7557.4 7742.4 8308.8 9300 10688.6 12269.1
14080.2 16327.6 19296.6 23151.8 27203.5 27966.3 23722.8 18332.8 13484.1 9818.5
7705.9 5629.8 4083.6 2402.7 669.2 27.4 0
4590.6 5200.4 5833.1 6415.5 6840.3 7096.1 7285.6 7450.1 7603.1 7797.2
8007.3 8217.5 8484.7 8740.5 9087.6 9606.1 10352.9 11419.5 13034.2 15235.9
17926.3 21048.4 24757.4 28905 30391.8 28201.5 23023.9 17277.7 11668.4 8416.2
6088.9 4063 2446.1 564.1 13.7 0 0
4590.6 5186.7 5780.5 6283 6666.7 6899.6 7070.9 7249.1 7418.1 7612.2
7849.7 8105.5 8423 8770.2 9204.1 9823 10677.2 11832.9 13358.5 15311.2
17839.5 20870.2 23679.4 25310.1 24999.5 22606 18170.7 13182.6 8459.5 6013.5
4149.8 2601.4 1448 315.2 0 0 0
